Catalog navigation
Code
CAD模型選擇
Delivery country
可提供的產品: 1
HELP_VARIABLE
Item-No.
232-366
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.08 mm
No. of poles
6
Height
26.00 mm
Width
33.68 mm
Depth
17.00 mm
Color
orange
Comment
L = (No. of poles x Pin Spacing) + 3,2 mm
Dimensions
1,4 +0,1 mm
Weight
6.628 g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
相應設備
    No related equipment available
Preview - Generation
預覽
3D
2D
Footprint by Ultralibrarian

產品目錄供應商定位元
選擇一個國家查看當地辦事處